??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23200.0030 Supporting Element for clamps
HELP_VARIABLE
Company
Halder
Description
EH 23200. - Support Elements for Clamps
Bill of material
23200.0030 Supporting Element for clamps
BESTNR
Ref. No.
23200.0030
H
Spring range
mm
Enter value for H
Spring range
mm
cm
inch
ft
D1
16.5 mm
D2
35 mm
H1
60 mm
H2
12 mm
H3
5 mm
H4
Spring range
35 mm
FS
for screw
M 16
G
Weight
40 g
Embedded user actions